??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2 Inch
Expansion Type
Part No.
071170
Description
EP2B-IP-200L
Seal Type
Labyrinth Seal
A
2.86 Inch
B
8.87 Inch
C
2.49 Inch
Dmin
6.88 Inch
Dmax
7.12 Inch
Bolt Diameter
5/8 Inch
G
0.88 Inch
H
1.31 Inch
J
4.47 Inch
L
3.28 Inch
M
2.25 Inch
R
1.1 Inch
S
1.76 Inch
Total Expansion
0.22 Inch
Y
0.020 Inch
Z
2.3 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.